(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Thermometer Module - TX120

Digital Thermometer Module - TX120
  • Volume Discount

•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50 – 250
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 28
•Trusco Code: 403-1385

Part Number

Configured Part Number is shown.

TX120

Part Number
TX120
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50 – 250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Width(mm) 53 Depth(mm) 14
Height(mm) 28 Trusco Code 403-1385 Mass(g) 30
Features Temperatures of various fluids can be measured at a distance because the cord extends for 90 cm from the stainless steel sensor. Power Supply Button Cell Battery (LR44) x 1 pc (Sold separately)

Please check the type/dimensions/specifications of the part TX120 in the Digital Thermometer Module - TX120 series.

Additional Products in this Category

Tech Support