(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Portable Thermometer - Infrared with Laser Marker, AD-5611A

Portable Thermometer - Infrared with Laser Marker, AD-5611A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Portable Thermometer - Infrared with Laser Marker, AD-5611A
  • Portable Thermometer - Infrared with Laser Marker, AD-5611A
  • Portable Thermometer - Infrared with Laser Marker, AD-5611A
  • Portable Thermometer - Infrared with Laser Marker, AD-5611A
  • Volume Discount

It is hygienic due to non-contact type, infrared radiation thermometer with a laser marker that can safely measure temperature away from dangerous places.
[Features]
・ D: S ratio = 11:1
・ Simultaneous display of highest temperature during measurement
・ With backlight
· Auto power OFF function
・ PS/C mark (JQA) certified product
[Applications]
・ Temperature control of food and cooking steel plate
・ Abnormal temperature management of drive parts such as machines and motors
・ Temperature control of electrical equipment

Part Number

Configured Part Number is shown.

AD-5611A

Part Number
AD-5611A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~500 Temperature minimal display(°C) 0.1 (-9.9°C to +199.9°C), Otherwise 1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 11 to 1 Power Supply AAA Batteries x 2
Battery life Approximately 18 hours (continuous operating, with alkaline batteries) Response Time(Second) Approximately 1 (90%) Measurement accuracy: radiation thermometer ±2% or ±2°C, whichever is greater (-33 to 500°C)
Width(mm) 39 Depth(mm) 72 Height(mm) 175
Emissivity setting Fixed Laser Marker Class 2 (JIS C 6802), Laser Wavelength: 635-660 nm, Output Power: 1 MW or Less Features ● With backlight ● Auto power off function
Mass(g) 179

Please check the type/dimensions/specifications of the part AD-5611A in the Portable Thermometer - Infrared with Laser Marker, AD-5611A series.

Additional Products in this Category

Tech Support