(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Portable Thermometer - Infrared with Auto Power Off, AD-5617

Portable Thermometer - Infrared with Auto Power Off, AD-5617
  • Volume Discount

This is a safe and hygienic thermometer which can take instantaneous temperature measurements without actually coming into contact with the measured object.
[Features]
· Compact, lightweight design is conveniently portable.
· Convenient for understanding temperature distribution thanks to continuous measurement ability.
· With Auto Power Off functionality and pen holder.
[Applications]
· For temperature management of food products, cooking griddles, and electrical equipment.
· For measuring the water surface temperature for raising seedlings and permanent planting, etc.
· Abnormal temperature management of the drive parts of machines, motors, etc.
· Ground temperature measurement for crops and plants.

Part Number

Configured Part Number is shown.

AD-5617

Part Number
AD-5617
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -33~180 Temperature minimal display(°C) 0.2 0.2 (-9.8°C to +180.0°C), Otherwise 1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 1 to 1 Power Supply LR44 Micro Cell X2
Battery life Approx. 30 hours (continuous use) Response Time(Second) Approximately 1 (90%) Measurement accuracy: radiation thermometer ±2.5% or ±2.5°C, whichever is greater (for 0°C or more)
Width(mm) 20 Depth(mm) 86 Height(mm) 17
Emissivity setting 0.95 Fixed Features ● Compact, lightweight design is convenient to carry ● With pen holder ● Auto power off function Mass(g) 23

Please check the type/dimensions/specifications of the part AD-5617 in the Portable Thermometer - Infrared with Auto Power Off, AD-5617 series.

Additional Products in this Category

Tech Support