(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Continuous Counter

Continuous Counter

Click this image to zoom it.

Move the mouse over the image to zoom

  • H-102M-5
  • H-102M-3
  • H-102M-4
  • Volume Discount

•Product Model: Barreled Counter
•Reset Method: Others
•Vertical (mm): 67
•Thickness (mm): 70
•Specification: 4 digits, hand-operated counting, can be completely reset with one turn of the reset knob to the right.

Part Number

Configured Part Number is shown.

Part Number
H-102M-3
H-102M-4
H-102M-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Horizontal
(mm)
Product Count Range Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1013-Series Type 9999 each354-5784236
1 Piece(s)Available

8 Days or more

1324-Series Type 9999 each354-5792314
1 Piece(s)Available

8 Days or more

1605-Series Type 9999 each354-5806392

Loading...

  1. 1

Basic Information

Product Model Continuous counter Reset Method Other Vertical(mm) 67
Thickness(mm) 70 Specifications 4 digits, hand-operated counting, can be completely reset with one turn of the reset knob to the right.

Additional Products in this Category

Tech Support