(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Tape Heater
•Power Supply (v): 100
•Operating Temperature Range (°c): 0–300
•Lead Wire: With Glass Fiber Insulated (1 m) Round Terminal
•Feature: Lead wire is a glass fiber insulated type (1 m) with round terminal.
Part Number
Configured Part Number is shown.
YW-30-3000-100V-500W
Product Type | Heating tape | Power Supply(V) | 100 | Capacity(KW) | 0.5 |
---|---|---|---|---|---|
Width(mm) | 30 | Length(m) | 3 | Operating Temperature Range(°C) | 0–300 |
JAN Code | 4582308550358 | Trusco Code | 380-9811 | Mass(g) | 240 |
Features | Lead wire is a glass fiber insulated type (1 m) with round terminal. | Application | For heating and warming of piping, small containers, etc. | Thermostat | NA |
Temperature Control Range | NA | Lead Wire | With Glass Fiber Insulated (1 m) Round Terminal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy