(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Presence: Included
•Product Type: Insert
•Dimension T (mm): 2
Part Number |
---|
V04506T1W06-NC2032 |
V04506T1W06-NC2071 |
V04506T1W06-NC9031 |
V06006T1W06-NC2032 |
V06006T1W06-NC2071 |
V06006T1W06-NC9031 |
Loading...
Application | Conical Gouging / Engraved | Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
---|---|---|---|---|---|
Tool Material Type | Carbide | Coating Y/N | Available | Product Type | Insert |
Material | K20F | L(mm) | 6.35 | S(mm) | 2 |
Re(mm) | 0.2 | T(mm) | 2 | Number Contained In A Packet | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy