(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

αHLS α Nick Roughing Hard Type Long-Shank Type

αHLS α Nick Roughing Hard Type Long-Shank Type
  • Volume Discount

A hard pitch type roughing end mill. Ideal for heavy duty groove cutting. The long shank allows for machining in deep sections.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AHLS-20
AHLS-25
AHLS-30
AHLS-35
AHLS-40
AHLS-45
AHLS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

2045416200
1 Piece(s)Available

10 Days or more

2550420230
1 Piece(s)Available

10 Days or more

3055425260
1 Piece(s)Available

10 Days or more

3560632280
1 Piece(s)Available

10 Days or more

4065632280
1 Piece(s)Available

10 Days or more

4570642320
1 Piece(s)Available

10 Days or more

5075642320

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support