(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

α H α Nick Hard Type (AH-5)

α H α Nick Hard Type AH-5
  • Volume Discount

A hard pitch type roughing end mill. Ideal for heavy duty groove cutting.

PDF

Part Number

Configured Part Number is shown.

AH-5

 
Part Number
AH-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

584655

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part AH-5 in the α H α Nick Hard Type series.

Products like this...

Part Number
AH-11.5
AH-12
AH-12.5
AH-5.5
AH-50
AH-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11.51841285
1 Piece(s)Available

10 Days or more

122241290
1 Piece(s)Available

10 Days or more

12.52241290
1 Piece(s)Available

10 Days or more

5.5104655
1 Piece(s)Available

10 Days or more

5075642165
1 Piece(s)Available

10 Days or more

6104655

Additional Products in this Category

Tech Support