(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

αL α Nick Roughing Long Blade (AL-14-65)

αL α Nick Roughing Long Blade AL-14-65
  • Volume Discount

A standard pitch type roughing end mill. Enables a wide range of machining and deep engraving, due to the long flute length.

PDF

Part Number

Configured Part Number is shown.

AL-14-65

 
Part Number
AL-14-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1465416145

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part AL-14-65 in the αL α Nick Roughing Long Blade series.

Products like this...

Part Number
AL-15-75
AL-16-75
AL-18-75
AL-20-100
AL-20-120
AL-20-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1575416155
1 Piece(s)Available

10 Days or more

1675416155
1 Piece(s)Available

10 Days or more

1875416155
1 Piece(s)Available

10 Days or more

20100420180
1 Piece(s)Available

10 Days or more

20120420200
1 Piece(s)Available

8 Days or more

2080420160

Additional Products in this Category

Tech Support