(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-FPαM S-Coated Fine Pitch Regular Blade (S-FPAM-8)

S-FPαM S-Coated Fine Pitch Regular Blade S-FPAM-8
  • Volume Discount

[Features]
· Fine pitch type roughing endmill with S coating.
· Machining allowance can be reduced when performing finish machining.
· Enables a wide range of machining applications, due to the regular flute length.

PDF

Part Number

Configured Part Number is shown.

S-FPAM-8

 
Part Number
S-FPAM-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

8254890

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part S-FPAM-8 in the S-FPαM S-Coated Fine Pitch Regular Blade series.

Products like this...

Part Number
S-FPAM-11
S-FPAM-12
S-FPAM-13
S-FPAM-14
S-FPAM-15
S-FPAM-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1145412125
1 Piece(s)Available

10 Days or more

1245412125
1 Piece(s)Available

10 Days or more

1345412145
1 Piece(s)Available

10 Days or more

1445416145
1 Piece(s)Available

10 Days or more

1555416155
1 Piece(s)Available

10 Days or more

935410100

Additional Products in this Category

Tech Support