(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-FPαS S-Coated Fine Pitch Short Blade (S-FPAS-5)

S-FPαS S-Coated Fine Pitch Short Blade S-FPAS-5
  • Volume Discount

Fine pitch type roughing endmill with TiCN coating. Machining allowance can be reduced when performing finish machining.

PDF

Part Number

Configured Part Number is shown.

S-FPAS-5

 
Part Number
S-FPAS-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

5104670

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part S-FPAS-5 in the S-FPαS S-Coated Fine Pitch Short Blade series.

Products like this...

Part Number
S-FPAS-13
S-FPAS-14
S-FPAS-15
S-FPAS-50
S-FPAS-6
S-FPAS-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1330412110
1 Piece(s)Available

10 Days or more

1435416135
1 Piece(s)Available

10 Days or more

1540416140
1 Piece(s)Available

10 Days or more

5080642200
1 Piece(s)Available

9 Days or more

6124670
1 Piece(s)Available

10 Days or more

7164880

Additional Products in this Category

Tech Support