(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

P-XαM P Coated X α Nick Regular Blade (P-XAM-5)

P-XαM P Coated X α Nick Regular Blade P-XAM-5
  • Volume Discount

[Features]
· A semi-fine pitch type P-XαS roughing end mill.
· Excellent chip discharge.
· Enables a wide range of machining applications, due to the regular flute.

PDF

Part Number

Configured Part Number is shown.

P-XAM-5

 
Part Number
P-XAM-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

5154680

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating For General Steels (AlCrN, etc.) Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part P-XAM-5 in the P-XαM P Coated X α Nick Regular Blade series.

Products like this...

Part Number
P-XAM-13
P-XAM-14
P-XAM-15
P-XAM-6
P-XAM-7
P-XAM-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1345412145
1 Piece(s)Available

10 Days or more

1445412145
1 Piece(s)Available

10 Days or more

1555416155
1 Piece(s)Available

10 Days or more

6204680
1 Piece(s)Available

10 Days or more

7254890
1 Piece(s)Available

10 Days or more

8254890

Additional Products in this Category

Tech Support