(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VS4T 4-Flute Short (VS4T-5)

VS4T 4-Flute Short VS4T-5
  • Volume Discount

[Features]
· A 4-flute end mill for finish machining.
· The outer diameter tolerance is negative (φ2-50).

PDF

Part Number

Configured Part Number is shown.

VS4T-5

 
Part Number
VS4T-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

515860

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Please check the type/dimensions/specifications of the part VS4T-5 in the VS4T 4-Flute Short series.

Products like this...

Part Number
VS4T-11.5
VS4T-12
VS4T-12.5
VS4T-5.5
VS4T-50-32
VS4T-50-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11.5301285
1 Piece(s)Available

10 Days or more

12301285
1 Piece(s)Available

10 Days or more

12.5351290
1 Piece(s)Available

10 Days or more

5.515860
1 Piece(s)Available

10 Days or more

507532170
1 Piece(s)Available

10 Days or more

507542170

Additional Products in this Category

Tech Support