(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Uses high grade powder metallurgy HSS.
· Ideal for finish machining.
· A 4-flute end mill for finish machining.
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Powder high-speed steel | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
Please check the type/dimensions/specifications of the part STEC4T-3 in the STEC4T ESTECH 4-Flute Short Blade series.
Part Number |
---|
STEC4T-11.5 |
STEC4T-12 |
STEC4T-12.5 |
STEC4T-3.5 |
STEC4T-30 |
STEC4T-31 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy