(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 4-flute finishing endmill with TiCN coating.
· Enables a wide range of side machining and deep engraving, due to the long flute length.
· High grade powder metallurgy HSS with S-coating.
Part Number
Configured Part Number is shown.
SS4TL-7-35
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Powder high-speed steel | Machining Application | Plane / Side | Coating | TiCN |
Overall Length (L)(mm) | 80 | Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
Please check the type/dimensions/specifications of the part SS4TL-7-35 in the SS4TL S Coated Estech 4-Flute Long series.
Part Number |
---|
SS4TL-6-40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy