(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VS2T 2-Flute Short (VS2T-4)

VS2T 2-Flute Short VS2T-4
  • Volume Discount

A 2-flute end mill for finish machining.

PDF

Part Number

Configured Part Number is shown.

VS2T-4

 
Part Number
VS2T-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

9 Days or more

48860

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Please check the type/dimensions/specifications of the part VS2T-4 in the VS2T 2-Flute Short series.

Products like this...

Part Number
VS2T-1.3
VS2T-1.4
VS2T-1.5
VS2T-4.1
VS2T-4.2
VS2T-4.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1.32650
1 Piece(s)Available

10 Days or more

1.42650
1 Piece(s)Available

9 Days or more

1.53.5650
1 Piece(s)Available

10 Days or more

4.18860
1 Piece(s)Available

10 Days or more

4.28860
1 Piece(s)Available

10 Days or more

4.38860

Additional Products in this Category

Tech Support