(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A 2-flute end mill for finish machining.
· Can be used widely for milling of grooves, sides, holes, etc.
· Uses high grade powder metallurgy HSS.
· Enables a wide range of machining applications, due to the regular flute length.
Loading...
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Powder high-speed steel | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy