(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGVR2LS SA Coated Carbide Radius 2-Flute Long Shank

SAGVR2LS SA Coated Carbide Radius 2-Flute Long Shank
  • Volume Discount

Suitable for corner rounding or cutting curved surfaces. The long shank allows for machining in deep sections.

[Features]
· A long shank type which allows for machining in deep sections.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGVR2LS-6-R0.3
SAGVR2LS-6-R0.5
SAGVR2LS-6-R1
SAGVR2LS-6-R1.5
SAGVR2LS-6-R2
SAGVR2LS-8-R0.3
SAGVR2LS-8-R0.5
SAGVR2LS-8-R1
SAGVR2LS-8-R1.5
SAGVR2LS-8-R2
SAGVR2LS-8-R3
SAGVR2LS-10-R0.3
SAGVR2LS-10-R0.5
SAGVR2LS-10-R1
SAGVR2LS-10-R1.5
SAGVR2LS-10-R2
SAGVR2LS-10-R3
SAGVR2LS-12-R0.3
SAGVR2LS-12-R0.5
SAGVR2LS-12-R1
SAGVR2LS-12-R1.5
SAGVR2LS-12-R2
SAGVR2LS-12-R3
SAGVR2LS-12-R4
SAGVR2LS-12-R5
SAGVR2LS-16-R1
SAGVR2LS-16-R2
SAGVR2LS-16-R3
SAGVR2LS-16-R4
SAGVR2LS-16-R5
SAGVR2LS-20-R1
SAGVR2LS-20-R2
SAGVR2LS-20-R3
SAGVR2LS-20-R4
SAGVR2LS-20-R5
SAGVR2LS-20-R6
SAGVR2LS-25-R1
SAGVR2LS-25-R2
SAGVR2LS-25-R3
SAGVR2LS-25-R4
SAGVR2LS-25-R5
SAGVR2LS-25-R6
SAGVR2LS-25-R8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

60.3201206
1 Piece(s)Available

8 Days or more

60.5201206
1 Piece(s)Available

8 Days or more

61201206
1 Piece(s)Available

8 Days or more

61.5201206
1 Piece(s)Available

8 Days or more

62201206
1 Piece(s)Available

8 Days or more

80.3301308
1 Piece(s)Available

8 Days or more

80.5301308
1 Piece(s)Available

8 Days or more

81301308
1 Piece(s)Available

8 Days or more

81.5301308
1 Piece(s)Available

8 Days or more

82301308
1 Piece(s)Available

8 Days or more

83301308
1 Piece(s)Available

8 Days or more

100.33515010
1 Piece(s)Available

8 Days or more

100.53515010
1 Piece(s)Available

8 Days or more

1013515010
1 Piece(s)Available

8 Days or more

101.53515010
1 Piece(s)Available

8 Days or more

1023515010
1 Piece(s)Available

8 Days or more

1033515010
1 Piece(s)Available

8 Days or more

120.34015012
1 Piece(s)Available

8 Days or more

120.54015012
1 Piece(s)Available

8 Days or more

1214015012
1 Piece(s)Available

8 Days or more

121.54015012
1 Piece(s)Available

8 Days or more

1224015012
1 Piece(s)Available

8 Days or more

1234015012
1 Piece(s)Available

8 Days or more

1244015012
1 Piece(s)Available

8 Days or more

1254015012
1 Piece(s)Available

8 Days or more

1615020016
1 Piece(s)Available

8 Days or more

1625020016
1 Piece(s)Available

8 Days or more

1635020016
1 Piece(s)Available

8 Days or more

1645020016
1 Piece(s)Available

8 Days or more

1655020016
1 Piece(s)Available

8 Days or more

2016022020
1 Piece(s)Available

8 Days or more

2026022020
1 Piece(s)Available

8 Days or more

2036022020
1 Piece(s)Available

8 Days or more

2046022020
1 Piece(s)Available

8 Days or more

2056022020
1 Piece(s)Available

8 Days or more

2066022020
1 Piece(s)Available

8 Days or more

2517523025
1 Piece(s)Available

8 Days or more

2527523025
1 Piece(s)Available

8 Days or more

2537523025
1 Piece(s)Available

8 Days or more

2547523025
1 Piece(s)Available

8 Days or more

2557523025
1 Piece(s)Available

8 Days or more

2567523025
1 Piece(s)Available

8 Days or more

2587523025

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type radius
Machining Application Plane / Side / Curved surface / Groove / Inclined Cuts Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)
R Precision(µm) 0~+0.04

Additional Products in this Category

Tech Support