(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roll Screen (for Shading)

Roll Screen (for Shading)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Roll screen type shielding sheets.
· It can be raised and lowered freely, and can be stopped at any height.
· Hanging type makes it possible to set up in narrow spaces where conventional shading screens cannot fit.
· Clicks (mounting parts) can be mounted to ø28-ø31 cm log roll.
[Applications]
· Blocks ultraviolet rays cause by welding to protect the eyes of workers and visitors in the area.
· With easy opening and closing, light shielding can be performed more punctiliously.

Part Number

Configured Part Number is shown.

Part Number
YS-12RS-DG
YS-12RS-G
YS-12RS-Y
YS-22RS-DG
YS-22RS-G
YS-22RS-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)

22 Days or more

Dark green940405-36053400
1 Piece(s)

22 Days or more

Green940405-36133400
1 Piece(s)

19 Days or more

Yellow940405-36213400
1 Piece(s)

20 Days or more

Dark green1940405-36305800
1 Piece(s)

22 Days or more

Green1940405-36485800
1 Piece(s)

22 Days or more

Yellow1940405-36565800

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Length(mm) 2000 Frame Material Aluminum
Click Material Polypropylene Sheet Material 0.35 mm Thick Vinyl Chloride Seat thickness(mm) 0.35

Additional Products in this Category

Tech Support