(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12000
Product Type | Bevel Brush | Outer Diameter(mm) | 85 | Wire diameter(mm) | 0.3 |
---|---|---|---|---|---|
Mounting part | Screw | Thread Diameter | M10(P1.5) | Details Type | SUS304 stainless strand straight wire |
Max. Rotational Speed(rpm) | 12000 | Trusco Code | 330-7034 | Mass(g) | 225 |
Compatible Model | Disc Grinder (Compatible for Kosoku, Shinko, Toshiba, Nitto, Hitachi, Bosch, Makita, Mitachi, Ryobi) |
Please check the type/dimensions/specifications of the part B-12 in the Neo Bevel Brush (for Electric Tool 100 mm) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy