(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Rock Diamond Dresser

Single Rock Diamond Dresser
  • Volume Discount

[Features]
· Can be used with either a finished dresser or a rough dresser.
· The size of the diamond differs according to width and diameter of the grinding wheel and removal rate.
[Applications]
· Dressing of grindstone used for general grinding.
· Removes the grinding layer accumulating on the ground surface of dressing.
· Corrects distorted grindstone surfaces into normal shapes.

Part Number

Configured Part Number is shown.

Part Number
TDD-11-012
TDD-11-034
TDD-11-1
TDD-12-012
TDD-12-034
TDD-12-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Mass Product carat equivalence
(clt)
Trusco Code
1 Piece(s)Available

8 Days or more

1172.40g1/2301-6986
1 Piece(s)Available

8 Days or more

1172.70g3/4301-6978
1 Piece(s)Available

8 Days or more

1172.95g1301-6960
1 Piece(s)Available

8 Days or more

1286.20g1/2301-7010
1 Piece(s)Available

8 Days or more

1286.30g3/4301-7001
1 Piece(s)Available

8 Days or more

1286.40g1301-6994

Loading...

  1. 1

Basic Information

Model Diamond Dresser Overall Length(mm) 100 Specifications For highly precise products, use a sharp pointed stone with small grain.

Additional Products in this Category

Tech Support