(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Heavy Duty Dresser Holder

Heavy Duty Dresser Holder
  • Volume Discount

[Features]
· Regenerates the sharpness and roundness of a dulled or uneven grindstone.
· Uses a bearing with six holes.
[Applications]
· Grindstone for polishing.

Part Number

Configured Part Number is shown.

DH-265

Part Number
DH-265
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Grinding stone dresser Overall Length(mm) 265 Width(mm) 50
Mass 730g Trusco Code 215-7292 Specifications Edge (12 Pieces) Approx. 18 mm

Please check the type/dimensions/specifications of the part DH-265 in the Heavy Duty Dresser Holder series.

Additional Products in this Category

Tech Support