(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Bevel Protractor

Universal Bevel Protractor
  • Volume Discount

[Features]
· Vivid scale markings.
· Fine-movement type scale alignment allows easy alignment of an angle.
· For assembling machine assembly, molds, jigs, etc. It is also suitable for angle scribing.
[Applications]
· Facilitates assembly of machinery and metal molds, jigs, etc., and can also be used to scribe angles.

PDF

Part Number

Configured Part Number is shown.

TP-495D

 
Part Number
TP-495D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Minimum Display(°) 0.083 Beam Model Without Pole
Instrumental Error(´) - Size(mm) 137X72X16 Trusco Code 285-9874
Mass(g) 300 Specifications Read the value where the circular 360° scale and the vernier scale match. The minimum reading is approximately 5/8". Blade 150mm・300mm
Material (Main Body) Steel

Please check the type/dimensions/specifications of the part TP-495D in the Universal Bevel Protractor series.

Additional Products in this Category

Tech Support