(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Protractor (2-Rod)

Protractor (2-Rod)
  • Volume Discount

[Features]
· Acute angle measurement has become possible.
· Pole can be fixed.
· Processed to allow texts on the scale to be legible.
· The silver finish on the surface suppresses the reflection of light, making the letters easy to see.
· Pole scale has 2 scales on one side at 1 mm intervals.
[Applications]
· Angle measurement.

Part Number

Configured Part Number is shown.

TP-300X2

Part Number
TP-300X2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Minimum Display(°) 0.5 Beam Model 2 pc Rod
Diameter(mm) 210 Beam Total Length(mm) 489 Thickness(mm) 2
Trusco Code 229-7205 Mass(g) 670 Material (Main Body) Stainless Steel (SUS420J2)

Please check the type/dimensions/specifications of the part TP-300X2 in the Protractor (2-Rod) series.

Additional Products in this Category

Tech Support