(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Protractor (Silver Finish)

Protractor (Silver Finish)
  • Volume Discount

[Features]
· Pole can be fixed.
· The silver finish on the surface suppresses the reflection of light, making the letters easy to see.
[Applications]
· Angle measurement.

Part Number

Configured Part Number is shown.

TP-300

Part Number
TP-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Minimum Display(°) 0.5 Beam Model Without Pole
Diameter(mm) 210 Beam Total Length(mm) 500 Details Type Scale interval :0.5°
Thickness(mm) 2 Trusco Code 229-6934 Mass(g) 610
Material (Main Body) Stainless Steel (SUS420J2)

Please check the type/dimensions/specifications of the part TP-300 in the Protractor (Silver Finish) series.

Additional Products in this Category

Tech Support