(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Block (Fire-Hardened Steel)【2 Pieces Per Package】

V Block (Fire-Hardened Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: V Block
•Parallelism of the Base and V-Grooves (µm): 5
•Specification: Polishing finishing
•Application: For precision scribing of round bar etc.
•Material: Special tool steel

Part Number

Configured Part Number is shown.

Part Number
HV-38
HV-50
HV-65
HV-75
HV-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

382025311-3264300

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

502530311-3272500

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

653040311-32811000

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

753550311-32991900

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1004060311-32563300

Loading...

  1. 1

Basic Information

Product Model V Block Parallelism of the Base and V-Grooves(µm) 5 Specifications Polishing finishing
Application For precision scribing of round bar etc. Material Special tool steel Main body: option Main Body

Additional Products in this Category

Tech Support