(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stone Surface Plate

Stone Surface Plate

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Stone Surface Plate
•Material: Natural Stone (Black Granite)
•Specification: Plane Grade 00
•Main Body Option: Main Body

Part Number

Configured Part Number is shown.

TT00-7550

Part Number
TT00-7550
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Product Model Stone Surface Plate Material Natural Stone (Black Granite) Flatness(µm) 3
Width(mm) 750 Depth(mm) 500 Height(mm) 130
Specifications Plane Grade 00 Main body: option Main Body Trusco Code 462-2774
Mass(g) 146000

Additional Products in this Category

Tech Support