(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Magnification Pocket Loupe

High-Magnification Pocket Loupe
  • Volume Discount

[Features]
· High-precision and high-magnification loupe improves work efficiency in precision work.
[Applications]
· For precision work.

Part Number

Configured Part Number is shown.

TL-PL30K

Part Number
TL-PL30K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Pocket Loupe Magnification(times) 6 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ 31 Minimum Scale(mm) 1
Measurement range(mm) 25 Width(mm) 39 Depth(mm) 52
Height(mm) 50 Trusco Code 276-9085 Mass(g) 43
Lens Material Glass

Please check the type/dimensions/specifications of the part TL-PL30K in the High-Magnification Pocket Loupe series.

Additional Products in this Category

Tech Support