(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnifying Glass w/ Handle TL-PC

Magnifying Glass w/ Handle TL-PC
  • Volume Discount

[Features]
· Just the one unit is required for a wide range of applications.
[Applications]
· For general magnifying inspections.

Part Number

Configured Part Number is shown.

Part Number
TL-101
TL-PC65
TL-PC100
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3φ3892250-908327
1 Piece(s)Available

8 Days or more

2.5φ 65155255-080665
1 Piece(s)Available

8 Days or more

2φ100235255-0822214

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe With/Without LED Light NA With / Without Scale NA
Lens Material Glass

Additional Products in this Category

Tech Support