(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Long Eyepoint Achromatic Magnifier

Long Eyepoint Achromatic Magnifier

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Cup Magnifier
•Major Diameter (mm): 52
•Lens Size (mm): φ 36
•Includes LED Light: Not Included
•With / Without Scale: Not Included

Part Number

Configured Part Number is shown.

LON-10

Part Number
LON-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Cup Loupe Magnification(times) 10 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ 36 Major Diameter(mm) 52
Lens Material Glass Full height(mm) 120 Trusco Code 331-6726
Mass(g) 160 Application Photographs, positive, negative.

Please check the type/dimensions/specifications of the part LON-10 in the Long Eyepoint Achromatic Magnifier series.

Additional Products in this Category

Tech Support