(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cup Type Magnifier

Cup Type Magnifier

Click this image to zoom it.

Move the mouse over the image to zoom

  • 5410
  • 5422
  • Volume Discount

•Product Model: Cup Magnifier
•Major Diameter (mm): 32
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass

Part Number

Configured Part Number is shown.

Part Number
5405
5410
5422
5430
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Full height
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

5φ2864219-085120
1 Piece(s)Available

8 Days or more

10φ2844219-086920
1 Piece(s)Available

8 Days or more

22φ1635219-088525
1 Piece(s)Available

8 Days or more

30φ825219-089315

Loading...

  1. 1

Basic Information

Product Model Cup Loupe With/Without LED Light NA With / Without Scale NA
Major Diameter(mm) 32 Lens Material Glass

Additional Products in this Category

Tech Support