(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Depth Gauge - 0.01 mm Minimum Display, DM

Dial Depth Gauge - 0.01 mm Minimum Display, DM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Depth Gauge
•Display Format: Dial
•Minimum Display (mm): 0.01
•With / Without measurement data output terminal: Not Included
•Application: Depth gage measures the depth or level differences in an object.

Part Number

Configured Part Number is shown.

Part Number
DM-210
DM-223
DM-224
DM-250
DM-252
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Instrument Error
(mm)
Overall Length
(mm)
Base dimension
(mm)
Rod Diameter
(mm)
Product measurement range
(mm)
Trusco Code Mass
(g)
Application
1 Piece(s)Available

9 Days or more

0–10±0.0129875Tip ø0.3 (pointed)-102-8669270Depth gage measures the depth or level differences in an object.
1 Piece(s)Available

8 Days or more

0–20±0.015100753.2 (Steel Ball)-102-8677275Depth gage measures the depth or level differences in an object.
1 Piece(s)Available

8 Days or more

0~230±0.0151001003.2 (Steel Ball)-102-8685340Depth gage measures the depth or level differences in an object.
1 Piece(s)Available

8 Days or more

0–5±0.0109850Tip ø0.3 (pointed)-102-8651230Depth gage measures the depth or level differences in an object.
1 Piece(s)Available

11 Days or more

-±0.019850Tip ø0.12 (pointed)Concave 0-5/Convex 0-4331-0990230For measuring the depth of small holes and uneven surfaces.

Loading...

  1. 1

Basic Information

Product Model Depth gauge Display Format Dial Minimum Display(mm) 0.01
With / Without measurement data output terminal NA

Additional Products in this Category

Tech Support