(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Flap Wheel

Part Number

Configured Part Number is shown.

MFL8025-80

Part Number
MFL8025-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 80
Width(mm) 25 Shaft Diameter(mm) 6 Particle Size(#) 80
Max. Rotational Speed(min-1) 15000 Packaging Quantity(Book) 5 Point Strategy 10
Features Optimal for irregular shape polishing, with polishing of the front surfaces only without scraping the foundations. Application 1 Inside surface of pipes such as general steel, stainless steel, aluminum, etc. Application 2 Surface polishing in corners, etc.
Application 3 Soft grinding and polishing work, including rust removal

Please check the type/dimensions/specifications of the part MFL8025-80 in the Mini Flap Wheel series.

Additional Products in this Category

Tech Support