(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Green μ【1-25 Pieces Per Package】

Super Green μ

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Major Diameter (mm): 100
•Thickness Dimension (mm): 2
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1

Part Number

Configured Part Number is shown.

Part Number
SGM1002-60
SGM1002-80
SGM100216-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner Diameter Dimension
(mm)
Particle Size
(#)

25 Pieces Per Package

1 Pack(s)Available

10 Days or more

1560
1 Piece(s)Available

9 Days or more

1580
1 Piece(s)Available

11 Days or more

1660

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Thickness(mm) 2 Work material General steel / Stainless Steel / Alloy Steel / Cast Iron
Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Dedicated pad 1
Point Strategy 10

Additional Products in this Category

Tech Support