(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High 7 Ace (Grinding Wheel)

High 7 Ace (Grinding Wheel)
  • Volume Discount

•Major Diameter (mm): 180
•Inner Diameter Size (mm): 22.23
•Thickness Dimension (mm): 6
•Particle Size (#): 24
•Feature: Durability Value

Part Number

Configured Part Number is shown.

Part Number
HS1806A24P
HS1806ST24K
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Abrasive grain Hardness
1 Piece(s)Available

10 Days or more

General steel / Cast IronAWA Abrasive GrainP
1 Piece(s)Available

10 Days or more

Stainless Steel / Alloy SteelWA Abrasive GrainK

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 180 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 6
Particle Size(#) 24 Features Durability emphasized Maximum operating rotation speed(m/s) 80
Point Strategy 10

Additional Products in this Category

Tech Support