(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long Shank T-Slot Cutter

Long Shank T-Slot Cutter
  • Volume Discount

The shank has been designed especially for length. Effective for machining centers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LS-TC-10-2
LS-TC-10-2.5
LS-TC-10-3
LS-TC-10-3.5
LS-TC-10-4
LS-TC-10-4.5
LS-TC-10-5
LS-TC-10-6
LS-TC-10-7
LS-TC-10-8
LS-TC-10-10
LS-TC-12-2
LS-TC-12-2.5
LS-TC-12-3
LS-TC-12-3.5
LS-TC-12-4.5
LS-TC-12-5
LS-TC-12-6
LS-TC-12-7
LS-TC-12-8
LS-TC-15-2
LS-TC-15-2.5
LS-TC-15-3
LS-TC-15-3.5
LS-TC-15-4
LS-TC-15-4.5
LS-TC-15-5
LS-TC-15-6
LS-TC-15-7
LS-TC-15-8
LS-TC-15-9
LS-TC-15-10
LS-TC-15-12
LS-TC-20-2
LS-TC-20-2.5
LS-TC-20-3
LS-TC-20-3.5
LS-TC-20-4
LS-TC-20-4.5
LS-TC-20-5
LS-TC-20-6
LS-TC-20-7
LS-TC-20-8
LS-TC-20-9
LS-TC-20-10
LS-TC-20-12
LS-TC-25-2
LS-TC-25-2.5
LS-TC-25-3
LS-TC-25-3.5
LS-TC-25-4
LS-TC-25-4.5
LS-TC-25-5
LS-TC-25-6
LS-TC-25-7
LS-TC-25-8
LS-TC-25-9
LS-TC-25-10
LS-TC-25-12
LS-TC-30-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ mm)
Blade width (ℓ)
(mm)
Neck diameter (d1)
(mm)
Neck length (ℓ1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
O.D. Tolerance
1 Piece(s)Available

8 Days or more

102415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

102.5415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

103415130108-0.050~-0.160
1 Piece(s)

8 Days or more

103.5415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

104415130108-0.050~-0.160
1 Piece(s)

8 Days or more

104.5415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

105415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

106415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

107415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

108415130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

1010415130108-0.050~-0.160
1 Piece(s)Available

12 Days or more

122515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

122.5515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

123515130108-0.050~-0.160
1 Piece(s)

8 Days or more

123.5515130108-0.050~-0.160
1 Piece(s)

8 Days or more

124.5515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

125515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

126515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

127515130108-0.050~-0.160
1 Piece(s)Available

8 Days or more

128515130108-0.050~-0.160
1 Piece(s)Available

12 Days or more

152620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

152.5620135128-0.050~-0.160
1 Piece(s)Available

9 Days or more

153620135128-0.050~-0.160
1 Piece(s)

8 Days or more

153.5620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

154620135128-0.050~-0.160
1 Piece(s)

8 Days or more

154.5620135128-0.050~-0.160
1 Piece(s)Available

9 Days or more

155620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

156620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

157620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

158620135128-0.050~-0.160
1 Piece(s)

8 Days or more

159620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

1510620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

1512620135128-0.050~-0.160
1 Piece(s)Available

8 Days or more

2029221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

202.59221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

2039221501610-0.065~-0.195
1 Piece(s)

8 Days or more

203.59221501610-0.065~-0.195
1 Piece(s)Available

12 Days or more

2049221501610-0.065~-0.195
1 Piece(s)

8 Days or more

204.59221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

2059221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

2069221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

2079221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

2089221501610-0.065~-0.195
1 Piece(s)

8 Days or more

2099221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

20109221501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

20129221501610-0.065~-0.195
1 Piece(s)Available

9 Days or more

25211241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

252.511241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25311241501610-0.065~-0.195
1 Piece(s)

8 Days or more

253.511241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25411241501610-0.065~-0.195
1 Piece(s)

8 Days or more

254.511241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25511241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25611241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25711241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

25811241501610-0.065~-0.195
1 Piece(s)

8 Days or more

25911241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

251011241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

251211241501610-0.065~-0.195
1 Piece(s)Available

8 Days or more

30213261501612-0.065~-0.195

Loading...

Basic Information

Tool Material Type Cobalt HSS (SKH56) Machining Application T-Groove/Side Torsion Angle (θ)(°) No torsion
Coating Non-Coated Blade width tolerance 0~+0.1

Additional Products in this Category

Tech Support