(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes (MR6)

HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes MR6
  • Volume Discount

A general-purpose straight reamer (HSS) with straight edge and Morse taper shank shape for machines.
[Features]
· Morse taper shank is adopted for machine use.
[Applications]
· For general purpose finishing.

PDF

Part Number

Configured Part Number is shown.

MR6

Part Number
MR6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

12 Days or more

650+0.004~+0.00961301MT1

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Tool Material Type High-speed steel Center 60° Concave

Please check the type/dimensions/specifications of the part MR6 in the HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes series.

Products like this...

Part Number
MR10.03
MR10.04
MR10.05
MR6.01
MR6.02
MR6.03
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

10.03700~+0.00561601MT1
1 Piece(s)Available

8 Days or more

10.04700~+0.00561601MT1
1 Piece(s)Available

12 Days or more

10.05700~+0.00561601MT1
1 Piece(s)Available

12 Days or more

6.01500~+0.00561301MT1
1 Piece(s)Available

8 Days or more

6.02500~+0.00561301MT1
1 Piece(s)Available

8 Days or more

6.03500~+0.00561301MT1

Additional Products in this Category

Tech Support