(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Cutter w/ Handle

Angular Cutter w/ Handle
  • Volume Discount

Dovetail Grooving
For complete product overview and details on Angular Cutter w/ Handle see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
ACS25-45
ACS35-50
ACS45-50
ACS50-50
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

12 Days or more

25745715671210
1 Piece(s)Available

8 Days or more

3511501118791612
1 Piece(s)Available

8 Days or more

4515501320902014
1 Piece(s)Available

8 Days or more

5016501525982516

Loading...

  1. 1

Basic Information

Material High-speed steel Blade diameter tolerance 0~+1 blade shape Right blade straight
Shank tolerance h8 Angle Tolerance ±15′

Additional Products in this Category

Tech Support