(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank Staggered Tooth Key Seed Cutter

Long Shank Staggered Tooth Key Seed Cutter
  • Volume Discount

Shallow Groove and Semi-Circular Keyway Machining - Staggered Blade - Long Handle

PDF

Part Number

Configured Part Number is shown.

Part Number
TKCLS10-1
TKCLS10-2
TKCLS10-3
TKCLS12-1
TKCLS12-2
TKCLS12-3
TKCLS12-4
TKCLS13-1
TKCLS13-2
TKCLS13-3
TKCLS13-4
TKCLS15-1
TKCLS15-2
TKCLS15-3
TKCLS15-4
TKCLS15-5
TKCLS16-1
TKCLS16-2
TKCLS16-3
TKCLS16-4
TKCLS16-5
TKCLS18-1
TKCLS18-2
TKCLS18-3
TKCLS18-4
TKCLS18-5
TKCLS20-1
TKCLS20-2
TKCLS20-3
TKCLS20-4
TKCLS20-5
TKCLS25-1
TKCLS25-2
TKCLS25-3
TKCLS25-4
TKCLS25-5
TKCLS30-1
TKCLS30-2
TKCLS30-3
TKCLS30-4
TKCLS30-5
TKCLS35-1
TKCLS35-2
TKCLS35-3
TKCLS35-4
TKCLS35-5
TKCLS40-2
TKCLS40-3
TKCLS40-4
TKCLS40-5
TKCLS50-2
TKCLS50-3
TKCLS50-4
TKCLS50-5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance
1 Piece(s)Available

8 Days or more

1014.28.88086+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1024.28.88086+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1034.28.88086+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1214.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1224.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1234.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1244.41080106+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

1314.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1324.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1334.41080106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1344.41080106+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

1514.710.880106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1524.710.880106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1534.710.880106+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

1544.710.880106+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

1554.710.880106+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

161511.8100126+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

162511.8100126+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

163511.8100126+0.18~+0.3-0.014~-0.028
1 Piece(s)Available

8 Days or more

164511.8100126+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

165511.8100126+0.18~+0.3-0.02~-0.038
1 Piece(s)Available

8 Days or more

181712.6100128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

182712.6100128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

183712.6100128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

184712.6100128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

185712.6100128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

201811.7120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

202811.7120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

203811.7120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

204811.7120128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

205811.7120128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

2511012120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

2521012120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

2531012120128+0.21~+0.35-0.014~-0.028
1 Piece(s)Available

8 Days or more

2541012120128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

2551012120128+0.21~+0.35-0.02~-0.038
1 Piece(s)Available

8 Days or more

30112291501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

30212281501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

30312271501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

30412261501610+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

30512251501610+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

35114291501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

35214281501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

35314271501610+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

35414261501610+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

35514251501610+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

40214281501612+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

40314271501612+0.26~+0.43-0.014~-0.028
1 Piece(s)Available

8 Days or more

40414261501612+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

40514251501612+0.26~+0.43-0.02~-0.038
1 Piece(s)Available

8 Days or more

50214281501612+0.3~+0.5-0.014~-0.028
1 Piece(s)Available

8 Days or more

50314271501612+0.3~+0.5-0.014~-0.028
1 Piece(s)Available

8 Days or more

50414261501612+0.3~+0.5-0.02~-0.038
1 Piece(s)Available

8 Days or more

50514251501612+0.3~+0.5-0.02~-0.038

Loading...

  1. 1

Basic Information

Material High-speed steel blade shape Right blade alternate torsion Torsion Angle degree 15°
Shank tolerance h8

Additional Products in this Category

Tech Support