(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long type carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
· The machinability has been improved due to the staggered blade shape.
· A long type that supports deep processing.
Loading...
Neck length(mm) | 7 | Overall Length(mm) | 150 | Material | Carbide |
---|---|---|---|---|---|
Blade diameter tolerance | 0~-0.05 | blade shape | Right blade alternate torsion | Torsion Angle degree | 15° |
Shank tolerance | -0.01~0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy