(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid T-Slot Cutter (CSTC16-3)

Carbide Solid T-Slot Cutter CSTC16-3
  • Volume Discount

T-Slot / Carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
[Applications]
· Use for T groove machining or face milling.

PDF

Part Number

Configured Part Number is shown.

CSTC16-3

Part Number
CSTC16-3
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

12 Days or more

1635.56566

Loading...

  1. 1

Basic Information

Neck length(mm) 7 Material Carbide Blade diameter tolerance -0.03~0
blade shape Right blade straight Blade thickness tolerance -0.02~0 Shank tolerance -0.009~0

Please check the type/dimensions/specifications of the part CSTC16-3 in the Carbide Solid T-Slot Cutter series.

Products like this...

Part Number
CSTC15-4
CSTC15-5
CSTC15-6
CSTC16-4
CSTC16-5
CSTC16-6
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

1545.56566
1 Piece(s)Available

12 Days or more

1555.56566
1 Piece(s)Available

8 Days or more

1565.56566
1 Piece(s)Available

8 Days or more

1645.56566
1 Piece(s)Available

8 Days or more

1655.56566
1 Piece(s)Available

8 Days or more

1665.56566

Additional Products in this Category

Tech Support