(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Angular Cutter, Long (Part Numbers)

Carbide Solid Angular Cutter, Long
  • Volume Discount

Dovetail Grooving, Solid, High Rigidity, Long Handle

PDF

Part Number

Configured Part Number is shown.

Part Number
CSACLS15-45
CSACLS15-60
CSACLS20-45
CSACLS20-60
CSACLS25-45
CSACLS25-60
CSACLS30-45
CSACLS30-60
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Neck length
(mm)
shank diameter
(mm)
1 Piece(s)Available

8 Days or more

15445576
1 Piece(s)Available

8 Days or more

156605.576
1 Piece(s)Available

8 Days or more

205457.51010
1 Piece(s)Available

8 Days or more

207608.5810
1 Piece(s)Available

8 Days or more

2574581012
1 Piece(s)Available

8 Days or more

2596010.51012
1 Piece(s)Available

8 Days or more

3084591212
1 Piece(s)Available

8 Days or more

30116011.51212

Loading...

  1. 1

Basic Information

Overall Length(mm) 130 Number of flutes 6 Material Carbide
Blade diameter tolerance 0~+0.1 blade shape Right blade straight Shank tolerance h6
Angle Tolerance ±10′

Additional Products in this Category

Tech Support