(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini End Mill, 4-Flute (CSME46-2)

Carbide Super Mini End Mill, 4-Flute CSME46-2
  • Volume Discount

Long handle / Deep pocket machining

PDF

Part Number

Configured Part Number is shown.

CSME46-2

Part Number
CSME46-2
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
1 Piece(s)Available

8 Days or more

62803

Loading...

  1. 1

Basic Information

Number of flutes 4 Material Carbide Blade diameter tolerance -0.02~0
blade shape Right blade right torsion Torsion Angle degree 30° Blade thickness tolerance ±0.05
Shank tolerance -0.012~0

Please check the type/dimensions/specifications of the part CSME46-2 in the Carbide Super Mini End Mill, 4-Flute series.

Products like this...

Part Number
CSME410-3.5
CSME410-4
CSME410-5
CSME46-2.5
CSME46-3
CSME46-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
1 Piece(s)Available

8 Days or more

103.51206
1 Piece(s)Available

8 Days or more

1041206
1 Piece(s)Available

8 Days or more

1051206
1 Piece(s)Available

8 Days or more

62.5803
1 Piece(s)Available

8 Days or more

63803
1 Piece(s)Available

8 Days or more

63.5803

Additional Products in this Category

Tech Support