(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-strength blade shape that's capable of high-efficiency machining from general steel to difficult-to-cut materials
Part Number
Configured Part Number is shown.
CSMST4-P4-5
Number of flutes | 4 | Material | Carbide | Blade diameter tolerance | Right blade right torsion |
---|---|---|---|---|---|
blade shape | 15° | Blade thickness tolerance | -0.009~0 | Shank tolerance | ±30′ |
Angle Tolerance | ±0.05 |
Please check the type/dimensions/specifications of the part CSMST4-P4-5 in the Carbide Solid Mini Long Angular, Quadruple Blade series.
Part Number |
---|
CSMST4-P10-15 |
CSMST4-P10-15-0.3 |
CSMST4-P10-15-0.5 |
CSMST4-P4-5-0.3 |
CSMST4-P4-5-0.5 |
CSMST4-P5-10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy