(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Super Mini Angular, Long

Carbide Super Mini Angular, Long
  • Volume Discount

Small Diameter Dovetail Groove Machining, Rear Chamfering, Long Handle, TiAlN Coating

PDF

Part Number

Configured Part Number is shown.

Part Number
CSMSL-A5-45
CSMSL-A5-60
CSMSL-A6-45
CSMSL-A6-60
CSMSL-A8-45
CSMSL-A8-60
CSMSL-A10-45
CSMSL-A10-60
CSMSL-A12-45
CSMSL-A12-60
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

51.2452.58034
1 Piece(s)Available

8 Days or more

52.2602.38034
1 Piece(s)Available

8 Days or more

61.4452.88034
1 Piece(s)Available

8 Days or more

62.7602.88034
1 Piece(s)Available

8 Days or more

81.94548046
1 Piece(s)Available

8 Days or more

83.7603.68046
1 Piece(s)Available

12 Days or more

102.44559066
1 Piece(s)Available

8 Days or more

104.6604.59066
1 Piece(s)Available

12 Days or more

122.9455.99066
1 Piece(s)Available

8 Days or more

125.6605.49066

Loading...

  1. 1

Basic Information

Neck length(mm) 5 Material Carbide Blade diameter tolerance -0.05~0
blade shape Right blade straight Shank tolerance -0.01~0 Angle Tolerance ±5′

Additional Products in this Category

Tech Support