(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini, Slot Long (CSMTL-A5-2)

Carbide Super Mini, Slot Long CSMTL-A5-2
  • Volume Discount

Small Diameter Grooving - With Side Blade, Long Handle, TiAlN Coating

PDF

Part Number

Configured Part Number is shown.

CSMTL-A5-2

Part Number
CSMTL-A5-2
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

522.58034

Loading...

  1. 1

Basic Information

Neck length(mm) 5 Material Carbide Blade diameter tolerance -0.05~0
blade shape Right blade straight Blade thickness tolerance -0.03~0 Shank tolerance -0.01~0

Please check the type/dimensions/specifications of the part CSMTL-A5-2 in the Carbide Super Mini, Slot Long series.

Products like this...

Part Number
CSMTL-A10-1
CSMTL-A10-1.2
CSMTL-A10-1.5
CSMTL-A5-2.5
CSMTL-A6-0.5
CSMTL-A6-0.6
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

101510066
1 Piece(s)Available

8 Days or more

101.2510066
1 Piece(s)Available

8 Days or more

101.5510066
1 Piece(s)Available

8 Days or more

52.52.58034
1 Piece(s)Available

8 Days or more

60.52.98036
1 Piece(s)Available

8 Days or more

60.62.98036

Additional Products in this Category

Tech Support