(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Umbrella-Type Cutter w/ Handle

Umbrella-Type Cutter w/ Handle
  • Volume Discount

Milling used for chamfering etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPC-60-15
SPC-60-20
SPC-60-25
SPC-60-30
SPC-60-35
SPC-60-40
SPC-60-45
SPC-60-50
SPC-60-60
SPC-60-65
SPC-60-70
SPC-60-75
SPC-60-80
SPC-90-15
SPC-90-20
SPC-90-25
SPC-90-30
SPC-90-35
SPC-90-40
SPC-90-45
SPC-90-50
SPC-90-60
SPC-90-65
SPC-90-70
SPC-90-75
SPC-90-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Angle (θ)
(°)
Large Diameter (D)
(mm)
Small diameter (D)
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
1 Piece(s)Available

8 Days or more

60°156115988
1 Piece(s)Available

8 Days or more

60°20813.564108
1 Piece(s)Available

8 Days or more

60°25101668128
1 Piece(s)Available

8 Days or more

60°301218.5761610
1 Piece(s)Available

8 Days or more

60°351423821610
1 Piece(s)Available

8 Days or more

60°401626902510
1 Piece(s)Available

8 Days or more

60°451828962512
1 Piece(s)Available

8 Days or more

60°5020311053212
1 Piece(s)Available

8 Days or more

60°6024361153212
1 Piece(s)Available

8 Days or more

60°6526401303214
1 Piece(s)Available

8 Days or more

60°7028421403214
1 Piece(s)Available

8 Days or more

60°7530451503214
1 Piece(s)Available

8 Days or more

60°8032481603214
1 Piece(s)Available

8 Days or more

90°15685988
1 Piece(s)Available

8 Days or more

90°208964108
1 Piece(s)Available

8 Days or more

90°251010.568128
1 Piece(s)Available

8 Days or more

90°301212761610
1 Piece(s)Available

8 Days or more

90°351415821610
1 Piece(s)Available

8 Days or more

90°401617902510
1 Piece(s)Available

8 Days or more

90°451819962512
1 Piece(s)Available

8 Days or more

90°5020201053212
1 Piece(s)Available

8 Days or more

90°6024231153212
1 Piece(s)Available

8 Days or more

90°6526261153214
1 Piece(s)Available

8 Days or more

90°7028271253214
1 Piece(s)Available

8 Days or more

90°7530291303214
1 Piece(s)Available

8 Days or more

90°8032301403214

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Chamfer Torsion Angle (θ)(°) No torsion
Coating Non-Coated Angle Tolerance ±15' O.D. Tolerance 0~+0.5

Additional Products in this Category

Tech Support