(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

W Angle Cutter w/ Handle

W Angle Cutter w/ Handle
  • Volume Discount

Milling cutter used for V-grooves etc.

[Features]
· Dovetail grooving

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWC-60-15
SWC-60-20
SWC-60-25
SWC-60-30
SWC-60-35
SWC-60-40
SWC-60-45
SWC-60-50
SWC-60-60
SWC-90-10
SWC-90-15
SWC-90-20
SWC-90-25
SWC-90-30
SWC-90-35
SWC-90-40
SWC-90-45
SWC-90-50
SWC-90-60
SWC-120-10
SWC-120-15
SWC-120-20
SWC-120-25
SWC-120-30
SWC-120-35
SWC-120-40
SWC-120-45
SWC-120-50
SWC-120-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Angle (θ)
(°)
Blade diameter (D)
(φ mm)
Blade width (ℓ)
(mm)
Neck diameter (d1)
(mm)
Neck length (ℓ1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
1 Piece(s)Available

8 Days or more

60°154817701010
1 Piece(s)Available

12 Days or more

60°205817801210
1 Piece(s)Available

12 Days or more

60°2561017801210
1 Piece(s)Available

8 Days or more

60°3081418851612
1 Piece(s)Available

8 Days or more

60°35101418901612
1 Piece(s)Available

8 Days or more

60°40121620952014
1 Piece(s)Available

8 Days or more

60°451616201002014
1 Piece(s)Available

8 Days or more

60°501818221102516
1 Piece(s)Available

8 Days or more

60°602020241202518
1 Piece(s)Available

12 Days or more

90°1034105568
1 Piece(s)Available

12 Days or more

90°154817701010
1 Piece(s)Available

12 Days or more

90°205817801210
1 Piece(s)Available

12 Days or more

90°2561017801210
1 Piece(s)Available

12 Days or more

90°3081418851612
1 Piece(s)Available

8 Days or more

90°35101418901612
1 Piece(s)Available

12 Days or more

90°40121620952014
1 Piece(s)Available

8 Days or more

90°451616201002014
1 Piece(s)Available

8 Days or more

90°501818221102516
1 Piece(s)Available

8 Days or more

90°602020241202518
1 Piece(s)Available

12 Days or more

120°1034105568
1 Piece(s)Available

8 Days or more

120°155817701010
1 Piece(s)Available

8 Days or more

120°205817801210
1 Piece(s)Available

8 Days or more

120°2561017801210
1 Piece(s)Available

12 Days or more

120°3081418851612
1 Piece(s)Available

8 Days or more

120°35101418901612
1 Piece(s)Available

8 Days or more

120°40121620952014
1 Piece(s)Available

8 Days or more

120°451616201002014
1 Piece(s)Available

8 Days or more

120°501818221102516
1 Piece(s)Available

8 Days or more

120°602020241202518

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application V Groove Torsion Angle (θ)(°) No torsion
Coating Non-Coated Angle Tolerance ±15' O.D. Tolerance 0~+1

Additional Products in this Category

Tech Support