(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long Shank Staggered Tooth T-Slot Cutter

Long Shank Staggered Tooth T-Slot Cutter
  • Volume Discount

The shank has been designed especially for length. Effective for machining centers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LS-STC-10-3
LS-STC-10-4
LS-STC-10-5
LS-STC-10-6
LS-STC-10-7
LS-STC-10-8
LS-STC-12-3
LS-STC-12-4
LS-STC-12-5
LS-STC-12-6
LS-STC-12-7
LS-STC-12-8
LS-STC-15-3
LS-STC-15-4
LS-STC-15-5
LS-STC-15-6
LS-STC-15-7
LS-STC-15-8
LS-STC-15-9
LS-STC-15-10
LS-STC-15-11
LS-STC-15-12
LS-STC-16-3
LS-STC-16-4
LS-STC-16-5
LS-STC-16-6
LS-STC-16-7
LS-STC-16-8
LS-STC-16-9
LS-STC-16-10
LS-STC-16-11
LS-STC-16-12
LS-STC-18-3
LS-STC-18-4
LS-STC-18-5
LS-STC-18-6
LS-STC-18-7
LS-STC-18-8
LS-STC-18-9
LS-STC-18-10
LS-STC-18-11
LS-STC-18-12
LS-STC-18-13
LS-STC-18-14
LS-STC-18-15
LS-STC-19-3
LS-STC-19-4
LS-STC-19-5
LS-STC-19-6
LS-STC-19-7
LS-STC-19-8
LS-STC-19-9
LS-STC-19-10
LS-STC-19-11
LS-STC-19-12
LS-STC-20-3
LS-STC-20-4
LS-STC-20-5
LS-STC-20-6
LS-STC-20-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ mm)
Blade width (ℓ)
(mm)
Neck diameter (d1)
(mm)
Neck length (ℓ1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
O.D. Tolerance
1 Piece(s)Available

8 Days or more

103415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

104415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

105415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

106415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

107415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

108415130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

123515130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

124515130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

125515130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

126515130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

127515130106-0.050~-0.160
1 Piece(s)Available

12 Days or more

128515130106-0.050~-0.160
1 Piece(s)Available

8 Days or more

153620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

154620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

155620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

156620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

157620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

158620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

159620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1510620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1511620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1512620135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

163720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

164720135126-0.050~-0.160
1 Piece(s)Available

9 Days or more

165720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

166720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

167720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

168720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

169720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1610720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1611720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

1612720135126-0.050~-0.160
1 Piece(s)Available

8 Days or more

183820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

184820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

185820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

186820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

187820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

188820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

189820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1810820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1811820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1812820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1813820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1814820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1815820150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

193822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

194822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

195822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

196822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

197822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

198822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

199822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1910822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1911822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

1912822150126-0.065~-0.195
1 Piece(s)Available

8 Days or more

203922150166-0.065~-0.195
1 Piece(s)Available

8 Days or more

204922150166-0.065~-0.195
1 Piece(s)Available

8 Days or more

205922150166-0.065~-0.195
1 Piece(s)Available

8 Days or more

206922150166-0.065~-0.195
1 Piece(s)Available

8 Days or more

207922150166-0.065~-0.195

Loading...

Basic Information

Tool Material Type Cobalt HSS (SKH56) Machining Application T-Groove/Side Torsion Angle (θ)(°) Right and left torsion (15°)
Coating Non-Coated Blade width tolerance 0~+0.1

Additional Products in this Category

Tech Support