(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Cutters - High-Speed Steel, Straight Tooth, TC

T-Slot Cutters - High-Speed Steel, Straight Tooth, TC
  • Volume Discount

Available for a wide range of applications such as T-groove and side surface machining. Abundant in size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC-8-2
TC-8-3
TC-8-3.5
TC-8-4
TC-8-4.5
TC-8-5.5
TC-8-6
TC-8-7
TC-8-8
TC-9-2
TC-9-2.5
TC-9-3.5
TC-9-4
TC-9-4.5
TC-9-5
TC-9-5.5
TC-9-6
TC-9-7
TC-9-8
TC-10-2
TC-10-2.5
TC-10-3
TC-10-3.5
TC-10-4
TC-10-4.5
TC-10-5
TC-10-5.5
TC-10-6
TC-10-7
TC-10-8
TC-10-9
TC-12-2
TC-12-3
TC-12-3.5
TC-12-4.5
TC-12-5.5
TC-12-6
TC-12-7
TC-12-8
TC-12-9
TC-12-10
TC-13-2.5
TC-13-3.5
TC-13-4
TC-13-4.5
TC-13-5
TC-13-5.5
TC-13-6
TC-13-7
TC-13-8
TC-13-9
TC-13-10
TC-14-2
TC-14-2.5
TC-14-3
TC-14-3.5
TC-14-4
TC-14-4.5
TC-14-5
TC-14-5.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ mm)
Blade width (ℓ)
(mm)
Neck diameter (d1)
(mm)
Neck length (ℓ1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
O.D. Tolerance
1 Piece(s)Available

12 Days or more

823.51565106-0.050~-0.160
1 Piece(s)Available

12 Days or more

833.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

83.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

843.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

84.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

85.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

863.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

873.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

883.51565106-0.050~-0.160
1 Piece(s)Available

12 Days or more

923.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

92.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

93.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

943.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

94.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

953.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

95.53.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

963.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

973.51565106-0.050~-0.160
1 Piece(s)Available

10 Days or more

983.51565106-0.050~-0.160
1 Piece(s)Available

8 Days or more

10241565108-0.050~-0.160
1 Piece(s)Available

12 Days or more

102.541565108-0.050~-0.160
1 Piece(s)Available

12 Days or more

10341565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

103.541565108-0.050~-0.160
1 Piece(s)Available

12 Days or more

10441565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

104.541565108-0.050~-0.160
1 Piece(s)Available

12 Days or more

10541565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

105.541565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

10641565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

10741565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

10841565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

10941565108-0.050~-0.160
1 Piece(s)Available

8 Days or more

12251565108-0.050~-0.160
1 Piece(s)Available

8 Days or more

12351565108-0.050~-0.160
1 Piece(s)Available

12 Days or more

123.551565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

124.551565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

125.551565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

12651565108-0.050~-0.160
1 Piece(s)Available

9 Days or more

12751565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

12851565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

12951565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

121051565108-0.050~-0.160
1 Piece(s)Available

10 Days or more

132.561875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

133.561875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13461875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

134.561875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13561875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

135.561875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13661875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13761875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13861875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

13961875108-0.050~-0.160
1 Piece(s)Available

10 Days or more

131061875108-0.050~-0.160
1 Piece(s)Available

12 Days or more

14262075128-0.050~-0.160
1 Piece(s)Available

10 Days or more

142.562075128-0.050~-0.160
1 Piece(s)Available

8 Days or more

14362075128-0.050~-0.160
1 Piece(s)Available

10 Days or more

143.562075128-0.050~-0.160
1 Piece(s)Available

10 Days or more

14462075128-0.050~-0.160
1 Piece(s)Available

10 Days or more

144.562075128-0.050~-0.160
1 Piece(s)Available

12 Days or more

14562075128-0.050~-0.160
1 Piece(s)Available

10 Days or more

145.562075128-0.050~-0.160

Loading...

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application T-Groove/Side Torsion Angle (θ)(°) No torsion
Coating Non-Coated Blade width tolerance 0~+0.1

Additional Products in this Category

Tech Support